Jump to main content
Features
- Internally Organized as 256 x 8 (2K)
- JEDEC EE1002 and EE1002A Serial Presence
Detect (SPD) Compliant:
- EEPROM Specification for use in DDR,
DDR2, and DDR3 DIMM Modules
- Industrial Temperature Range: -40°C to
+85°C
- I2C-Compatible (Two-Wire) Serial
Interface:
- 100 kHz Standard Mode, 1.7V to
5.5V
- 400 kHz Fast Mode, 1.7V to 5.5V
- 1 MHz Fast Mode Plus (FM+), 3.6 to
5.5V
- Schmitt Triggers, Filtered Inputs for Noise
Suppression
- Bidirectional Data Transfer Protocol
- Write-Protect Pin for Full Array Hardware
Data Protection
- Ultra-Low Active Current (3 mA maximum) and
Standby Current (6 μA maximum)
- 16-Byte Page Write Mode:
- Partial page writes allowed
- Random and Sequential Read Modes
- Self-Timed Write Cycle within 5 ms
Maximum
- High Reliability:
- Endurance: 1,000,000 write cycles
- Data retention: 100 years
- Green Package Options (RoHS Compliant)
- Die Sale Options: Wafer Form