7 Write Operations
All write operations for the AT34C02D begin
with the host sending a Start condition, followed by a device address byte with the
R/W bit set to logic ‘0’, and then by the
word address byte. The data value(s) to be written to the device immediately follow the
word address byte.