8 Read Operations

Read operations are initiated the same way as write operations, with the exception that the Read/Write Select bit in the device address byte must be a logic ‘1’. There are three read operations:

  • Current Address Read
  • Random Read
  • Sequential Read