4.1 Port E Input Pins
Address
When addressing I/O Registers as data space using LD
and ST instructions, the provided offset must be used. When using the I/O specific
commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset
within 0x00 - 0x3F.
Name: | PINE |
Offset: | 0x2C |
Reset: | N/A |
Property: | When addressing as I/O Register:
address offset is 0x0C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | PINE6 | PINE5 | PINE4 | PINE3 | PINE2 | PINE1 | PINE0 | |
Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | | x | x | x | x | x | x | x | |
Bits 0, 1, 2, 3 – PINE Port E Input Pins
Address [n = 3:0]
Writing to the pin
register provides toggle functionality for I/O.
Bits 0, 1, 2, 3, 4, 5, 6 – PINE Port E Input Pins Address [n = 6:0]
Writing to the pin
register provides toggle functionality for I/O.