3.2.1 Standard Communication Target Connection
USING SINGLE IN-LINE CONNECTOR
Use the single in-line connector between the MPLAB PICkit 4 In-Circuit Debugger and the target board connector (see Figure 3-1 and Standard Communication).
USING AN ADAPTER
Use the AC164110 adapter between the MPLAB PICkit 4 In-Circuit Debugger and the target device with the modular interface (six conductor) cable. The pin numbering for the connector is shown from the bottom of the target PCB in the following figure.