12.1 High Voltage and Low Voltage Limits
If VCC is taken below or above these voltage limits, the device will enter a reset sequence once VCC is returned to normal levels and before device operation can begin again.
If VCC is taken below or above these voltage limits, the device will enter a reset sequence once VCC is returned to normal levels and before device operation can begin again.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.