12.4 Power-On Reset (POR) Delay
Any time the device is reset, either on initial power-up or by a tamper detection circuit, there is a time delay from when normal conditions are restored to when the device may be operated. During this reset sequence, all security flags within the device are reset to their initial values.