5.3.9.1 PM(1:0) Password Mode
|
PM0 |
PM1 |
Access |
|---|---|---|
|
1 |
1 |
No Password Required |
|
1 |
0 |
Write Password Required |
|
0 |
* |
Read and Write Passwords Required |
When PM = 11, the user zone under protection requires no password. When PM = 10, the zone requires write password verification for writing, and reading is free. When PM = 01 or 00, reading requires the read password verification and writing requires write password verification; however, proper verification of the write password also grants read access. The password set required is specified by PW(3:0) in the corresponding passwords/keys register (see following section). Verification of the write password also allows modification of the read and write passwords for each password set.