5.3.10.2 POK(1:0) – Program Only Key
When the user zone has the Dual Access mode selected (AM = 00), these bits define which of the four secret seeds G0-G3 must be used in an authentication to allow read and program (i.e. write zeros only) access to the user zone.