9.12.2.1 +PING

Successful ping.

Table 9-111. AEC Syntax

AEC

Description

+PING:<IP_ADDRESS>,<RTT>

Ping success response

Table 9-112. AEC Element Syntax

Element Name

Type

Description

<IP_ADDRESS>

String

IP address of the target

<RTT>

Integer

Round trip time (in milliseconds)