9.22.2.1 +SIMSTAT

Wi-Fi memory statistics for each type of memory pool.

Table 9-236. AEC Syntax

AEC

Description

+SIMSTAT:<TYPE>,<ALLOC>,<FREE>,<ALLOC_SZ>,<FREE_SZ>

Wi-Fi memory statistic

Table 9-237. AEC Element Syntax

Element Name

Type

Description

<TYPE>

Integer

Type
  • 0 – Memory
  • 1 – Config
  • 2 – High Priority TX
  • 3 – High Priority RX
  • 4 – Normal priority TX
  • 5 – Normal priority RX

<ALLOC>

Integer

Number of memory allocations made

<FREE>

Integer

Number of memory frees

<ALLOC_SZ>

Integer

Total bytes allocated

<FREE_SZ>

Integer

Total bytes freed