9.17.1.2 +TLSCSC

This command is used to read or set the TLS cipher suite configuration. This command is a configuration command which supports setting and getting parameter values. The behaviour of configuration commands is described in general in the 9.2.3 Configuration Commands section.

Security – Default Security for the command is: GGGG

Table 9-179. Command Syntax

Command

Description

Security

AT+TLSCSC

Query configuration list

GGGG

AT+TLSCSC=<CSL_IDX>

Query all configuration elements

GGGG

AT+TLSCSC=<CSL_IDX>,<ID>

Query a single element

GGGG

AT+TLSCSC=<CSL_IDX>,<ID>,<VAL>

Set a single element

GGGG

Table 9-180. Command Parameter Syntax

Parameter Name

Type

Description

<CSL_IDX>

Integer

Cipher suite list index

<ID>

Integer

Parameter ID number

<VAL>

Integer String Byte Array

Parameter value

Table 9-181. Response Syntax

Response

Description

+TLSCSC:<ID>,<VAL>

Read response

Table 9-182. Response Element Syntax

Element Name

Type

Description

<ID>

Integer

Parameter ID number

<VAL>

Any

Parameter value

Table 9-183. Configuration Parameters

ID

Name

Type

Description

Security

1

<CIPHER_SUITES>

Unsigned Integer

Cipher Suites. This is a multiple value parameter with the range 1.0-1.31

GGGG