9.8.1.2 +DNSRESOLV

This command is used to resolve domain names via DNS.

Security – Default Security for the command is: GGGG

Table 9-48. Command Syntax
Command Description Security

AT+DNSRESOLV=<TYPE>,<DOMAIN_NAME>

Query for domain name resolution

GGGG

Table 9-49. Command Parameter Syntax
Parameter Name Type Description
<TYPE>

Integer

Type of record

1 A
<DOMAIN_NAME>

String

Domain name to resolve