9.2.1 Parameter Types

The definition of each command specifies the data types used for any associated parameters. The data types are as follows:

  • Integer
  • String
  • Binary – used only in commands for sending data and receiving data where the DTE either specifies a length or puts the DCE into raw mode.