9.21.1.1 +ASSOC

This command is used to query current WiFi associations.

Security – Default Security for the command is: GGGG

Table 9-228. Command Syntax

Command

Description

Security

AT+ASSOC

Query all associations

GGGG

AT+ASSOC=<ASSOC_ID>

Query specific association ID

GGGG

Table 9-229. Command Parameter Syntax

Parameter Name

Type

Description

<ASSOC_ID>

Integer

Association ID