9.24.1.1 +DI

Query the device information. This command is a configuration command which supports setting and getting parameter values. The behaviour of configuration commands is described in general in the 9.2.3 Configuration Commands section.

Security – Default Security for the command is: GGGG

Table 9-259. Command Syntax

Command

Description

Security

AT+DI

Query all configuration elements

GGGG

AT+DI=<ID>

Query a single element

GGGG

Table 9-260. Command Parameter Syntax

Parameter Name

Type

Description

<ID>

Integer

Parameter ID number

Table 9-261. Response Syntax

Response

Description

+DI:<ID>,<VAL>

Read response

Table 9-262. Response Element Syntax

Element Name

Type

Description

<ID>

Integer

Parameter ID number

<VAL>

Any

Parameter value

Table 9-263. Configuration Parameters

ID

Name

Type

Description

Security

1

<DEVICE_ID>

Unsigned Integer (Read Only)

Device ID

GGGG

14

<NUM_IMAGES>

Integer (Read Only)

Number of images

GGGG

15

<IMAGE_INFO>

Complex Value1 (Read Only)

Image information. This is a multiple value parameter with the range 15.0-15.1

GGGG

Table 9-264. Complex Value Syntax

No.

Complex Value

Description

1

<SEQ_NUM>,<VERSION>,<SRC_ADDR>

Image information

Table 9-265. Complex Value Element Syntax

Element Name

Type

Description

<SEQ_NUM>

Integer

Sequence number

<VERSION>

Integer

Version information

<SRC_ADDR>

Integer

Source address