9.19.2.1 +WSCNIND

Scan results.

Table 9-208. AEC Syntax

AEC

Description

+WSCNIND:<RSSI>,<SEC_TYPE>,<CHANNEL>,<BSSID>,<SSID>

Scan indicator

Table 9-209. AEC Element Syntax

Element Name

Type

Description

<RSSI>

Integer

Received signal strength

<SEC_TYPE>

Integer

Recommended security type to use when connecting to this AP
  • -1 – Unknown or unsupported
  • 0 – Open
  • 2 – WPA2-Personal Mixed Mode
  • 3 – WPA2-Personal
  • 4 – WPA3-Personal Transition Mode
  • 5 – WPA3-Personal
  • 6 – WPA2-Enterprise Mixed Mode
  • 7 – WPA2-Enterprise
  • 8 – WPA3-Enterprise Transition Mode
  • 9 – WPA3-Enterprise

<CHANNEL>

Integer

The channel number of the detected device

<BSSID>

String

The BSSID of detected device

<SSID>

String

SSID of detected device