9.19.1.2 +WSCN

This command is used to scan for infrastructure networks in range of the DCE.

Security – Default Security for the command is: GGGG

Table 9-206. Command Syntax

Command

Description

Security

AT+WSCN=<ACT_PASV>

Scan

GGGG

Table 9-207. Command Parameter Syntax

Parameter Name

Type

Description

<ACT_PASV>

Integer

Flag indicating active or passive scanning
  • 0 – Passive scanning
  • 1 – Active scanning