9.23.1.2 +WPROV

This command is used to control or query the provisioning service

Security – Default Security for the command is: GGGG

Table 9-253. Command Syntax

Command

Description

Security

AT+WPROV

Read status of provisioning service

GGGG

AT+WPROV=<STATE>

Set state of provisioning service

GGGG

Table 9-254. Command Parameter Syntax

Parameter Name

Type

Description

<STATE>

Integer

State of the provisioning service
  • 0 – Disable
  • 1 – Use configuration from +WPROVC command