9.6.1.1 +CFG

This command is used to read or set the system configuration. This command is a configuration command which supports setting and getting parameter values. The behaviour of configuration commands is described in general in the 9.2.3 Configuration Commands section.

Security – Default Security for the command is: GGGG

Table 9-33. Command Syntax

Command

Description

Security

AT+CFG

Query all configuration elements

GGGG

AT+CFG=<ID>

Query a single element

GGGG

AT+CFG=<ID>,<VAL>

Set a single element

GGGG
Table 9-34. Command Parameter Syntax
Parameter Name Type Description

<ID>

Integer

Parameter ID number

<VAL>

Integer String Byte Array

Parameter value

Table 9-35. Response Syntax
Response Description

+CFG:<ID>,<VAL>

Read response

Table 9-36. Response Element Syntax
Element Name Type Description

<ID>

Integer

Parameter ID number

<VAL>

Any

Parameter value

Table 9-37. Configuration Parameters
ID Name Type Description Security

1

<DEVICE_NAME>

String

The device name Maximum length is 32

GGGG