9.18.2.2 +WAPSC

STA connected

Table 9-195. AEC Syntax

AEC

Description

+WAPSC:<ASSOC_ID>,<MAC_ADDRESS>

Station connect

Table 9-196. AEC Element Syntax

Element Name

Type

Description

<ASSOC_ID>

Integer

Association ID

<MAC_ADDRESS>

String

MAC address of the STA