6.1.1 Base Device Behavior (BDB)
BDB (Base Device Behavior) layer supports the initialization, commissioning and operating procedures of a base device operating on the Zigbee PRO stack to ensure profile interoperability. For more details, refer to the PRO Base Device Behavior Specification (3.0.1).
Commissioning
- Touchlink – A node can
support the proximity-based commissioning mechanism. If touchlink
commissioning is supported, the node supports touchlink as an initiator, a
target or both.
- Initiator – A member of an existing network or (if not) creates a new network
- Target – Gets added to network by initiator
- Network Steering – All nodes
support network steering.
-
Node not on a network – Action of searching for and joining an open network
-
Node on a network – It is the action of opening the network to allow new nodes to join
-
- Network Formation – Ability
of a node to form a network with its network security model. It is dependent
on the logical device type of the node.
-
Zigbee coordinator – Forms a centralized security network
-
Zigbee router – Forms a distributed security network
-
- Finding and Binding – The
following are the two procedures in finding and binding:
- Initiator endpoint – Automatically searches and establishes application connections with target endpoint by using the identify cluster with matching cluster
- Target endpoint – Handles finding and binding requests from initiator endpoint