6.4 Zigbee End Device
The Zigbee end device joins one of the following:
- Coordinator – Forms centralized network
- Router – Forms distributed network
After joining, the multisensor device starts the ZCL attribute reporting of sensor data, such as temperature, occupancy, light and humidity after connecting to the network.
The following section elaborates the association, commissioning, finding and binding, attribute reporting and security key exchange procedure of the Zigbee end device type (with Zigbee coordinator).