Node descriptor – Router/end device requests the node descriptor during the
initialization procedure before finding and binding. For more details on the node
descriptor, refer to Zigbee Device
Profile (ZDP).
Packet #18 –
Shows the Node Descriptor Request from router node
Packet #20 –
Shows the Node Descriptor Response from coordinator node
Figure 6-6. Node Descriptor
The following figure illustrates the Node Descriptor Response from a
coordinator device, where, under ZigBee Device Profile, the user can
see the following information of the coordinator node:
Capability
Information
Max Buffer
Size
Server Flags
Descriptor Capability
Field
Figure 6-7. Node Descriptor
Response
Simple Descriptor – After receiving the Identify Query Response from the
coordinator, the router identifies the target endpoint and sends a simple descriptor
request to the target endpoint (coordinator). Packets #53 and
#55 are Simple Descriptor Request and
Simple Descriptor Response from router and coordinator devices,
respectively. For more details, refer to the Zigbee Specification Revision 22 1.0
(05-3474-22).Figure 6-8. Simple Descriptor –
Coordinator and Router
The following figure illustrates the Simple Descriptor Response with the
list of supported input and output clusters of the coordinator.Figure 6-9. Simple Descriptor
Response