This file contains APIs to test FLASH using CRC32 Look-up Table algorithm.
Includes
- diag_flash_crc32.h
- diag_crc32_lookup_table.h
- string.h
Functions
Table 16-51. voidDIAG_FLASH_CalculateCRC32 (uint32_t startAddress, uint32_t length, uint32_t *crcSeed)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of FLASH memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in, out] crcSeed
|
uint32_t *
- pointer to initial and final CRC
|
|
| Returns |
|
Table 16-52. diag_crc_status_tDIAG_FLASH_CalculateStoreCRC32 (uint32_t startAddress, uint32_t length, uint32_t storeAddress)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of FLASH memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in] storeAddress
|
uint32_t
- the FLASH address where calculated CRC will be stored
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK,
CRC_ERROR,
CRC_INVALID_ADDRESS,
CRC_INVALID_LENGTH,
CRC_STORE_ERROR
|
|
Table 16-53. diag_crc_status_tDIAG_FLASH_ValidateCRC32 (uint32_t startAddress, uint32_t length, uint32_t refAddress)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of FLASH memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in] refAddress
|
uint32_t
- the FLASH address where reference CRC is available
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK,
CRC_ERROR,
CRC_INVALID_ADDRESS,
CRC_INVALID_LENGTH,
CRC_STORE_ERROR
|
|