14.2.3 diag_RSTFR_backup_status_t Enum
This enum is used to show if the backup of the RSTFR register is valid.
- DIAG_RSTFR_BACKUP_OK
-
0 - indicates that the backed up RSTFR register is not corrupted
- DIAG_RSTFR_BACKUP_ERROR
-
1 - indicates that the backed up RSTFR register is corrupted