14.2.1 diag_simple_wdt_fsm_state_t Enum
The following is an UML Test State diagram for SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST_01: .
- DIAG_WDT_SIMPLE_FSM_FAULT
-
0 - is assigned to WDT Test State in case of faults
- DIAG_WDT_SIMPLE_FSM_TEST
-
1 - is assigned to WDT Test State to perform WDT Simple Timer Test
- DIAG_WDT_SIMPLE_FSM_OK
-
2 - is assigned to WDT Test State on error-free execution of DIAG_WDT_SIMPLE_FSM_TEST