26.8.6 Interrupt Flag Status and Clear in COUNT32 mode (CTRLA.MODE=0)
| Name: | INTFLAG |
| Offset: | 0x0C |
| Reset: | 0x0000 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OVF | TAMPER | CMPn[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PER7 | PER6 | PER5 | PER4 | PER3 | PER2 | PER1 | PER0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – OVF Overflow
This flag is cleared by writing a ‘1’ to the flag.
This flag is set on the next CLK_RTC_CNT cycle after an overflow condition
occurs, and an interrupt request is generated if INTENCLR/SET.OVF is
‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Overflow interrupt
flag.
Bit 14 – TAMPER Tamper Event
1’. Writing a
‘0’ to this bit has no effect. Writing a ‘1’
to this bit clears the Tamper interrupt flag.Bits 11:8 – CMPn[3:0] Compare n [n = 3..0]
This flag is cleared by writing a ‘1’ to the flag.
This flag is set on the next CLK_RTC_CNT cycle after a match with the compare
condition, and an interrupt request is generated if INTENCLR/SET.COMPn is
‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Compare n interrupt
flag.
Bits 10:8 – CMPn[2:0] Compare n [n = 2..0]
This flag is cleared by writing a ‘1’ to the flag.
This flag is set on the next CLK_RTC_CNT cycle after a match with the compare
condition, and an interrupt request is generated if INTENCLR/SET.COMPn is
‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Compare n interrupt
flag.
Bit 8 – CMPn Compare n [n = 1..0]
This flag is cleared by writing a ‘1’ to the flag.
This flag is set on the next CLK_RTC_CNT cycle after a match with the compare
condition, and an interrupt request is generated if INTENCLR/SET.COMPn is
‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Compare n interrupt
flag.
Bit 8 – CMP0 Compare 0
This flag is cleared by writing a ‘1’ to the flag.
This flag is set on the next CLK_RTC_CNT cycle after a match with the compare
condition, and an interrupt request is generated if INTENCLR/SET.COMP0 is
‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Compare 0 interrupt
flag.
Bits 0, 1, 2, 3, 4, 5, 6, 7 – PERn Periodic Interval n [n = 7..0]
This flag is cleared by writing a ‘1’ to the flag.
This flag is set on the 0-to-1 transition of prescaler bit [n+2], and an
interrupt request is generated if INTENCLR/SET.PERn is ‘1’
.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Periodic Interval n
interrupt flag.