26.6.8.4 General Purpose Registers
The RTC includes four General Purpose registers (GPn). These registers are reset only when the RTC is reset or when tamper detection occurs while CTRLA.GPTRST=1 and remain powered while the RTC is powered. They can be used to store user-defined values while other parts of the system are powered off.
The general purpose registers 2*n and 2*n+1 are enabled by writing a ‘1’ to the General Purpose Enable bit n in the Control B register (CTRLB.GPnEN).
The GP registers share internal resources with the COMPARE/ALARM features. Each COMPARE/ALARM register has a separate read buffer and write buffer. When the general purpose feature is enabled, the even GP uses the read buffer while the odd GP uses the write buffer.
When the the COMPARE/ALARM register is written, the write buffer temporarily holds the COMPARE/ALARM value until the synchronization is complete (bit SYNCBUSY.COMPn going to ‘0’). After the write is completed, the write buffer can be used as an odd general purpose register without affecting the COMPARE/ALARM function.
If the COMPARE/ALARM function is not used, the read buffer can be used as an even general purpose register. In this case, writing the even GP will temporarily use the write buffer until the synchronization is complete (bit SYNCBUSY.GPn going to ‘0’). Thus, an even GP must be written before writing the odd GP. Changing or writing an even GP needs to temporarily save the value of the odd GP.
Before using an even GP, the associated COMPARE/ALARM feature must be disabled by writing a ‘1’ to the General Purpose Enable bit in the Control B register (CTRLB.GPnEN). To re-enable the compare/alarm, CTRLB.GPnEN must be written to zero and the associated COMPn/ALARMn must be written with the correct value.
It is recommended to use the Backup register (BKUPn) first to store user-defined values, and use the GPn only when the user-defined values exceed the capacity of the provided BKUPn.
- Wait for any ongoing write to COMP0 to complete (SYNCBUSY.COMP0=0). If the RTC is operating in Mode 1, wait for any ongoing write to COMP1 to complete as well (SYNCBUSY.COMP1=0).
- Write CTRLB.GP0EN=1 if GP0 is needed.
- Write GP0 if needed.
- Wait for any ongoing write to GP0 to complete (SYNCBUSY.GP0=0). Note: GP1 will also show as busy when GP0 is busy.
- Write GP1 if needed.
The following table provides the correspondence of General Purpose Registers and the COMPARE/ALARM read or write buffer in all RTC modes.
| Register | Mode 0 | Mode 1 | Mode 2 | Write Before |
|---|---|---|---|---|
| GPn | COMPn/2 write buffer | (COMPn , COMPn+1) write buffer | ALARMn/2 write buffer | GPn+1 |
| GPn+1 | COMPn/2 read buffer | (COMPn , COMPn+1) read buffer | ALARMn/2 read buffer | — |