22.8.3 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x02
Reset: 0x00

Bit 76543210 
       DUALESINGLEE 
Access R/WR/W 
Reset 00 

Bit 1 – DUALE Dual Bit ECC Error Interrupt

This flag is set on the occurrence of a dual bit ECC error. Writing a ‘0’ to this bit has no effect. Reading the ECCADDR register will clear the Dual Bit Error interrupt flag.

ValueDescription
0 No dual bit errors have been received since the last clear.
1 At least one dual bit error has occurred since the last clear.

Bit 0 – SINGLEE Single Bit ECC Error Interrupt

This flag is set on the occurrence of a single bit ECC error. Writing a ‘0’ to this bit has no effect. Reading the ECCADDR register will clear the Single Bit Error interrupt flag.

ValueDescription
0 No errors have been received since the last clear.
1 At least one single bit error has occurred since the last clear.