25.5.5 Events

The PAC generates the following output event:
  • Error (ERR) – Generated when one of the interrupt flag registers bits is set

Writing a ‘1’ to an Event Output bit in the Event Control Register (EVCTRL.ERREO) enables the corresponding output event. Writing a ‘0’ to this bit disables the corresponding output event.