27.5.7 Debug Operation
When the CPU is halted in Debug mode, the DMAC halts normal operation. The DMAC can be forced to continue operation during debugging. See DBGCTRL from Related Links.
When the CPU is halted in Debug mode, the DMAC halts normal operation. The DMAC can be forced to continue operation during debugging. See DBGCTRL from Related Links.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.