28.6.1 Principle of Operation
The EIC detects the edge or level condition to generate interrupts to the CPU interrupt controller or events to the Event System. Each external interrupt pin (EXTINT) can be filtered using majority vote filtering, clocked by GCLK_EIC or by 32KHz_LPCLK. For more details, see External Pin Processing from Related Links.