27.6.7 Sleep Mode Operation
Each DMA channel can be configured to operate in any sleep mode. To run in standby, the
RUNSTDBY bit in Channel Control A register (CHCTRLA.RUNSTDBY) must be written to
“1”. The DMAC can wake-up the device using interrupts from any sleep mode
or perform actions through the Event System.
For channels with CHCTRLA.RUNSTDBY = 0, it is up to software to stop DMA
transfers on these channels and wait for completion before going to Standby mode using the
following sequence:
- Suspend the DMAC channels for which CHCTRLA.RUNSTDBY =
0. - Check the SYNCBUSY bits of registers accessed by the DMAC channels being suspended.
- Go to sleep.
- When the device wakes-up, resume the suspended channels.
Note: In Stand-by Sleep mode, the DMAC can only access RAM when it is not back biased
(PM.STDBYCFG.BBIASxx =
0x0)