36.6.5 Serial Clock Phase and Polarity
Four combinations of polarity and phase are available for data transfers. Writing the Clock Polarity bit in the QSPI Baud register (BAUD.CPOL) selects the polarity. The Clock Phase bit in the BAUD register programs the clock phase (BAUD.CPHA). These two parameters determine the edges of the clock signal where data is driven and sampled. Each of the two parameters has two possible states, resulting in four possible combinations.
Note: The polarity/phase combinations are incompatible. Thus, the interfaced client must use the same parameter values to communicate.
| Clock Mode | BAUD.CPOL | BAUD.CPHA | Shift SCK Edge | Capture SCK Edge | SCK Inactive Level |
|---|---|---|---|---|---|
| 0 | 0 | 0 | Falling | Rising | Low |
| 1 | 0 | 1 | Rising | Falling | Low |
| 2 | 1 | 0 | Rising | Falling | High |
| 3 | 1 | 1 | Falling | Rising | High |