33.6.4.1 DMA Operation
The USART generates the following DMA requests:
- Data received (RX) – The request is set when data is available in the receive FIFO. The request is cleared when DATA is read.
- Data transmit (TX) – The request is set when the transmit buffer (TX DATA) is empty. The request is cleared when DATA is written.