36.5.4 DMA
The DMA request lines are connected to the DMA Controller (DMAC). Using the QSPI DMA requests requires the DMA Controller to be configured first.
Note: DMAC write access must be 32-bit aligned. If a single byte is to be written in a
32-bit word, the rest of the word must be filled with 'ones'.