34.6.2.6.1 Host
In Host mode (CTRLA.MODE = 0x3), when Host SPI Select Enable (CTRLB.MSSEN) is ‘1’, hardware controls the SS line.
When Host SPI Select Enable (CTRLB.MSSEN) is ‘0’, the SS line must be configured as an output. SS can be assigned to any general purpose I/O pin. When the SPI is ready for a data transaction, software must pull the SS line low.
When writing a character to the Data register (DATA), the character is transferred to the Shift register when the shift register is empty. After the content of TxDATA is transferred to the Shift register, the Data Register Empty flag in the Interrupt Flag Status and Clear register (INTFLAG.DRE) is set. And a new character can be written to DATA.
Each time one character is shifted out from the host, another character is shifted in from the client simultaneously. If the receiver is enabled (CTRLA.RXEN = 1), the contents of the Shift register is transferred to the two-level receive buffer. The transfer takes place in the same clock cycle as the last data bit is shifted in. And the Receive Complete Interrupt flag in the Interrupt Flag Status and Clear register (INTFLAG.RXC) is set. The received data can be retrieved by reading DATA.
After the last character is transmitted and there are no valid data in DATA, the Transmit Complete Interrupt flag in the Interrupt Flag Status and Clear register (INTFLAG.TXC) is set. When the transaction is finished, the host must pull the SS line high to notify the client. If Host SPI Select Enable (CTRLB.MSSEN) is set to ‘0’, the software must pull the SS line high.