26.12.15 Timestamp Value
Note: Once the value from TIMESTAMP register is read, INTFLAG.TAMPER bit must be
cleared. The next value from this register should be read-only after the
INTFLAG.TAMPER bit is set again.
| Name: | TIMESTAMP |
| Offset: | 0x64 |
| Reset: | 0 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | YEAR[5:0] | MONTH[3:2] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | MONTH[1:0] | DAY[4:0] | HOUR[4] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | HOUR[3:0] | MINUTE[5:2] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | MINUTE[1:0] | SECOND[5:0] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:26 – YEAR[5:0] Year
The year value is captured by the TIMESTAMP when a tamper condition
occurs.
Bits 25:22 – MONTH[3:0] Month
The month value is captured by the TIMESTAMP when a tamper
condition occurs.
Bits 21:17 – DAY[4:0] Day
The day value is captured by the TIMESTAMP when a tamper condition
occurs.
Bits 16:12 – HOUR[4:0] Hour
The hour value is captured by the TIMESTAMP when a tamper condition
occurs.
Bits 11:6 – MINUTE[5:0] Minute
The minute value is captured by the TIMESTAMP when a tamper
condition occurs.
Bits 5:0 – SECOND[5:0] Second
The second value is captured by the TIMESTAMP when a tamper
condition occurs.