33.6.3.12 32-Bit Extension
For better system bus utilization, 32-bit data receive and transmit can be enabled separately by writing to the Data 32-bit bit field in the Control C register (CTRLC.DATA32B). When enabled, writes and/or reads to the DATA register are 32-bit in size.
If frames are not multiples of 4 bytes, the length counter (LENGTH.LEN) and length enable (LENGTH.LENEN) must be configured before the data transfer begins, and LENGTH.LEN must be enabled only when CTRLC.DATA32B is enabled.
The following figure illustrates the order of transmit and receive when using a 32-bit extension. Bytes are transmitted or received and stored in order from 0 to 3. Only 8-bit and smaller character sizes are supported. If the character size is less than 8 bits, characters will still be 8-bit aligned within the 32-bit APB write or read. The unused bits within each byte is zero for received data and unused for transmit data.
A receive transaction using a 32-bit extension is illustrated in the following figure. The Receive Complete flag (INTFLAG.RXC) is raised every four received bytes. For transmit transactions, the Data Register Empty flag (INTFLAG.DRE) is raised instead of INTFLAG.RXC.
Data Length Configuration
Writing the LENGTH register while a frame is in progress produces unpredictable results. If LENGTH.LENEN is not set and a frame is not a multiple of 4 bytes, the remainder may be lost. Attempting to use the length counter for transmit and receive at the same time produces unpredictable results.