10.1.1 System Level Interface

The Cortex-M4 processor provides multiple interfaces using AMBA technology to provide high-speed, low-latency memory accesses. It supports unaligned data accesses and implements atomic bit manipulation that enables faster peripheral controls, system spinlocks and thread-safe Boolean data handling.

The Cortex-M4 processor has an MPU that provides:

  • Fine grain memory control
  • Enabling applications to utilize multiple privilege levels
  • Separating and protecting code, data and stack on a task-by-task basis

These requirements are becoming critical in many embedded applications, such as automotive sector.