30.5.2 Power Management

The FREQM continues to operate in the Idle mode, where the selected source clock is running. The FREQM’s interrupts can be used to wake up the device from the Idle mode. See Power Management Unit (PMU) from Related Links for more details on the different sleep modes.