30.6.6 Sleep Mode Operation
The FREQM continues to operate in Idle mode or Sleep mode where the selected source clock is running. The FREQM’s interrupts can be used to wake-up the device from Idle mode or Sleep mode.
For lowest chip power consumption in sleep modes, FREQM must be disabled before entering a Standby Sleep mode.