7.4.1.6 I/O Port Write/Read Timing
One instruction cycle is required between a port direction change or port write operation and a read operation of the same port. Typically this instruction is an NOP.
One instruction cycle is required between a port direction change or port write operation and a read operation of the same port. Typically this instruction is an NOP.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.