33.8.2 Control B
| Name: | CTRLB |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Enable-Protected, Write-Synchronized |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| LINCMD[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RXEN | TXEN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PMODE | ENC | COLDEN | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SBMODE | CHSIZE[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 25:24 – LINCMD[1:0] LIN Command
These bits define the LIN header transmission control. This field is only valid in LIN Host mode (CTRLA.FORM = LIN Host).
These are strobe bits and always reads back as ‘0’.
These bits are not enable-protected.
| Value | Description |
|---|---|
| 0x0 | Normal USART transmission. |
| 0x1 | Break field is transmitted when DATA is written. |
| 0x2 | Break, sync and identifier are automatically transmitted when DATA is written with the identifier. |
| 0x3 | Reserved |
Bit 17 – RXEN Receiver Enable
Writing ‘0’ to this bit disables the USART receiver. Disabling the receiver flushes the receive buffer and clears the FERR, PERR and BUFOVF bits in the STATUS register.
Writing ‘1’ to CTRLB.RXEN when the USART is disabled sets CTRLB.RXEN immediately. When the USART is enabled, CTRLB.RXEN is cleared and SYNCBUSY.CTRLB is set and remains set until the receiver is enabled. When the receiver is enabled, CTRLB.RXEN reads back as ‘1’.
Writing ‘1’ to CTRLB.RXEN when the USART is enabled sets SYNCBUSY.CTRLB, which remains set until the receiver is enabled and CTRLB.RXEN reads back as ‘1’.
This bit is not enable-protected.
| Value | Description |
|---|---|
| 0 | The receiver is disabled or being enabled. |
| 1 | The receiver is enabled or is enabled when the USART is enabled. |
Bit 16 – TXEN Transmitter Enable
Writing ‘0’ to this bit disables the USART transmitter. Disabling the transmitter will not become effective until ongoing and pending transmissions are completed.
Writing ‘1’ to CTRLB.TXEN when the USART is disabled sets CTRLB.TXEN immediately. When the USART is enabled, CTRLB.TXEN is cleared and SYNCBUSY.CTRLB is set and remains set until the transmitter is enabled. When the transmitter is enabled, CTRLB.TXEN reads back as ‘1’.
Writing ‘1’ to CTRLB.TXEN when the USART is enabled sets SYNCBUSY.CTRLB, which remains set until the transmitter is enabled and CTRLB.TXEN reads back as ‘1’.
This bit is not enable-protected.
| Value | Description |
|---|---|
| 0 | The transmitter is disabled or being enabled. |
| 1 | The transmitter is enabled or is enabled when the USART is enabled. |
Bit 13 – PMODE Parity Mode
This bit selects the type of parity used when parity is enabled (CTRLA.FORM is ‘1’). The transmitter automatically generates and sends the parity of the transmitted data bits within each frame. The receiver generates a parity value for the incoming data and parity bit, compares it to the Parity mode and, if a mismatch is detected, sets STATUS.PERR.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | Even parity |
| 1 | Odd parity |
Bit 10 – ENC Encoding Format
This bit selects the data encoding format.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | Data is not encoded. |
| 1 | Data is IrDA encoded. |
Bit 8 – COLDEN Collision Detection Enable
This bit enables collision detection.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | Collision detection is not enabled. |
| 1 | Collision detection is enabled. |
Bit 6 – SBMODE Stop Bit Mode
This bit selects the number of stop bits transmitted.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | One stop bit |
| 1 | Two stop bits |
Bits 2:0 – CHSIZE[2:0] Character Size
These bits select the number of bits in a character.
These bits are not synchronized.
| CHSIZE[2:0] | Description |
|---|---|
| 0x0 | 8 bits |
| 0x1 | 9 bits |
| 0x2-0x4 | Reserved |
| 0x5 | 5 bits |
| 0x6 | 6 bits |
| 0x7 | 7 bits |