45.2 Features
The following are key features of the ETH module:
- Compatible with IEEE Standard 802.3
- 10 and 100 Mbps Operation
- Full and Half Duplex Operation at all Supported Speeds of Operation
- Statistics Counter Registers for RMON/MIB
- RMII Interfaces to the Physical Layer
- Direct Memory Access (DMA) Interface to External Memory
- Support for 5 Priority Queues in DMA
- Programmable Burst Length and Endianism for DMA
- Interrupt Generation to Signal Receive and Transmit Completion, Errors or Other Events
- Automatic Pad and Cyclic Redundancy Check (CRC) Generation on Transmitted Frames
- Automatic Discard of Frames Received with Errors
- Receive and Transmit IP, TCP and UDP Checksum Offload. Both IPv4 and IPv6 Packet Types Supported.
- Address Checking Logic for Four Specific 48-bit Addresses, Four Type IDs, Promiscuous Mode, Hash Matching of Unicast and Multicast Destination Addresses and Wake-on-LAN
- Management Data Input/Output (MDIO) Interface for Physical Layer Management
- Support for Jumbo Frames Up To 3840 Bytes
- Full Duplex Flow Control With Recognition of Incoming Pause Frames and Hardware Generation of Transmitted Pause Frames
- Half Duplex Flow Control By Forcing Collisions on Incoming Frames
- Support for 802.1Q VLAN Tagging With Recognition of Incoming VLAN and Priority Tagged Frames
- Programmable Inter Packet Gap (IPG) Stretch
- Recognition of IEEE 1588 PTP Frames
- IEEE 1588 Time Stamp Unit (TSU)
- Support for 802.1AS Timing and Synchronization
- Support for 802.3az Energy Efficient Ethernet
Note: The ETH peripheral module is not part of the PIC32CX2051BZ66048 device’s feature set.