49.1 Absolute Maximum Ratings

Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions above the parameters indicated in the operation listings of this specification is not implied.

Table 49-1. Absolute Maximum Ratings
ParameterValue
Ambient temperature under bias (PIC32CX-BZ6)(1)-40°C to +125°C
Ambient temperature under bias (PIC32WM-BZ6)(1)-40°C to +85°C
Storage temperature-65°C to +150°C
Voltage on VDD33/VDDIO/AVDD with respect to GND-0.3V to +4.0V
Voltage on any Non-5V tolerant pin(s), with respect to GND(3,4,5)-0.3V to (VDD + 0.3V)
Voltage on any 5V tolerant pin with respect to GND when VDD ≥ 1.9V(3,4)-0.3V to +5.5V
Voltage on any 5V tolerant pin with respect to GND when VDD < 1.9V(3,4)-0.3V to +(VDD+3.6V)
Voltage on D+ or D- pin with respect to GND(5)-0.3V to (VDD+0.3V)
Voltage on VBUS with respect to GND -0.4V to +5.5V
Maximum current out of GND pins200 mA
Maximum current into VDD33 pins(2)200 mA
Maximum current sunk by all ports120 mA
Maximum current sourced by all ports(2)120 mA
Maximum Junction Temperature+135°C
ESD Qualification
Human Body Model (HBM) per JESD22-A114±2000V
Charged Device Model (CDM) (ANSI/ESD STM 5.3.1)…(All pins)±500V
Note:
  1. Stresses above those listed under Absolute Maximum Ratings may cause permanent damage to the device. This is a stress rating only, and functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied. Exposure to maximum rating conditions for extended periods may affect device reliability.
  2. Maximum allowable current is a function of the device's maximum power dissipation (see the Thermal Operating Conditions table in the Thermal Specifications from Related Links).
  3. See the pin mapping tables for the 5V tolerant pins. See PIC32CX2051BZ62132 Pinout and Signal Descriptions List and PIC32CX2051BZ66048 Pinout and Signal Descriptions List tables of the Pinout and Signal Descriptions List from Related Links.

  4. When applying higher or lower voltage than those specified on IO pins, please refer to DI_19 / DI_21 to respect the maximum injection current specification.

  5. The max voltage applied on the Pin is limited to +4V.