Introduction
The Microchip SAMA7D65 System-On-Module Series is a small, single-sided SOM series based on a System-in-Package (SiP) Arm® Cortex®-A7 CPU-based embedded microprocessor running up to 1 GHz.
The SAMA7D65 SOM Series is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development.
The SOM embeds a SAMA7D65 SiP microprocessor with 2-Gbit DDR SDRAM, 8-Gbit NAND Flash memory, a Gigabit Ethernet PHY, a 64-Mbit Serial Quad I/O™ Flash memory and a dedicated Power Management Unit.
The SAMA7D65 SOM Series also limits the design rules of the main application board, reducing overall PCB complexity and cost. The SAMA7D65 SOM Series is supported by a free Linux® distribution and bare-metal C examples.