5 Description

The Microchip SAMA7D65 SOM Series is a high-performance System-On-Module based on the ultra-low-power Arm® Cortex®-A7 CPU-based embedded microprocessor (MPU) SAMA7D65. The SAMA7D65 SOM Series is certified for industrial operating conditions over the [-40°C to 85°C] industrial ambient temperature range.

The SAMA7D65 SOM Series operates at a maximum CPU operating frequency of 1 GHz and a maximum bus speed of 533 MHz and features up to:
  • DDR3L SDRAM memory with the following configuration:
    • 2-Gbit DDR3L SDRAM memory size (SAMA7D65D2G-V/4UB-SL3)
  • 8-bit NAND Flash memory with the following configuration:
    • 8-Gbit memory size (MX60LF8G28AD-XKI)
  • 64 Mbits of Serial Quad I/O™ (SQI™) Flash memory with EUI (SST26VF064BEUIT-104I/MF)
  • A Gigabit Ethernet transceiver (LAN8840T-V/PSA)

The SAMA7D65 SOM Series device is a 212-pin, 0.65-mm pad pitch module, 38 x 38 mm in size. The device offers an extensive peripheral set, system control and up to 106 I/Os featuring:

  • Up to ten Flexible Serial Communication Controllers (FLEXCOM)
    • Universal Synchronous Asynchronous Receiver Transceiver (USART)
    • Two-Wire Interface (TWI)
    • Serial Peripheral Interface (SPI)
  • Up to sixteen 12-bit ADC inputs, with a maximum of 1-Msps conversion rate
  • Up to five CAN(FD) interfaces compliant with the CAN protocol version 2.0 Part A, B and ISO 11898-1
  • Up to two SDMMC interfaces (MultiMedia Card/e.MMC) compliant with Specification V4.51, SD Memory Card Specification V3.0 and SDIO Specification V3.0
  • One 4-lane LVDS or MIPI DSI® interface
  • Audio interfaces with two I²S, two SSC, one SPDIF and up to eight microphones