16 Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Architecture:SAMA7= Arm® Cortex®-A7 CPU
Product Group:D65= General purpose microprocessor with graphic features
Memory Type and Size:D2G= 2-Gbit DDR3L SDRAM
NAND Flash Memory:N8= 8-Gbit NAND Flash memory
Ambient Temperature Range(1):I= –40°C to +85°C (industrial)
Package:5BW= Package code
Note:
  1. Indicative Ambient Temperature Range. Refer to Table 12-2 for complete information about the operating temperature range.
Example:
  • SAMA7D65D2GN8-I/5BW = Arm Cortex-A7 general purpose microprocessor with graphic features with 2-Gbit DDR3L SDRAM and 8-Gbit NAND Flash memory for industrial applications